Clamp clip 2056 H-foot 2-fold, metal pressure sleeve, FT
Type BS-H2-M-12 FT
Item no. 1186003
EAN 4012196848539



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 50 piece
50piece
piece
Description
Clamp clip with hammerhead foot, metal pressure sleeve with rounded edges to protect the cable. For vertical and horizontal mounting of 2 single cables on a C-profile rail. For a slot width 16–17 mm. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. Multiple cables should be separated by double sleeves. We recommend the use of a counter-sleeve. In AC circuits the product shall not be used with single core cable in galvanised cable ladders and profile rails because of the inductive heating.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 17 mm |
| Height | 55 mm |
| Dimension L | 34 mm |
| Dimension A | 22,5 mm |
| Dimension B | 17 mm |
| Dimension H | 55 mm |
| Dimension t | 1,5 mm |
| Dimension C | 28 mm |
| Dimension G (mm) | M6 |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Plate thickness | 1,5 mm |
| For pipe diameter, min. | 8 mm |
| For pipe diameter, max. | 12 mm |
| Slot width | 10 mm |
| for rail with slot width (with interval), min. | 16 mm |
| for rail with slot width (with interval), max. | 17 mm |
| Halogen-free | yes |
| Thread | M6 |
| With plastic trough | no |
| With metal trough | yes |
| Length of external dimensions | 28 mm |
| Number of cables/pipes | 2 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 12 mm |
| Dimension | 08-12mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Material of trough | Steel |
| Product series | 2056 / 2058 |
Environmental Data
0,1081 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1081 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1081 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-H2-M-12 FT
3
8
12
1186003
BS-H2-M-16 FT
3
12
16
1186010
BS-H2-M-22 FT
3
16
22
1186017
BS-H2-M-28 FT
3
22
28
1186023
BS-H2-M-34 FT
3
28
34
1186030
BS-H2-M-40 FT
3
34
40
1186037
BS-H2-M-46 FT
5
40
46
1186043
BS-H2-M-52 FT
5
46
52
1186050
BS-H2-M-58 FT
5
52
58
1186057
BS-H2-M-64 FT
5
58
64
1186063
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-H2-M-12 FT
Item no.
1186003
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-H2-M-16 FT
Item no.
1186010
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-H2-M-22 FT
Item no.
1186017
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-H2-M-28 FT
Item no.
1186023
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-H2-M-34 FT
Item no.
1186030
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-H2-M-40 FT
Item no.
1186037
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-H2-M-46 FT
Item no.
1186043
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-H2-M-52 FT
Item no.
1186050
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
BS-H2-M-58 FT
Item no.
1186057
Max. Tightening torque
5
Clamping range D, min.
52
Clamping range D, max.
58
BS-H2-M-64 FT
Item no.
1186063
Max. Tightening torque
5
Clamping range D, min.
58
Clamping range D, max.
64
