Clamp clip 2056 H-foot 1-fold, plastic pressure sleeve, AI
Type BS-H1-K-12 ALU
Item no. 1186402
EAN 4012196848096



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 100 piece
100piece
piece
Description
Clamp clip with hammerhead foot, plastic pressure sleeve made of polypropylene. For vertical and horizontal mounting of 1 single cable on a C-profile rail. For a slot width 16–17 mm. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. We recommend the use of a counter-sleeve.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 17 mm |
| Height | 42 mm |
| Dimension L | 35 mm |
| Dimension A | 22,5 mm |
| Dimension B | 17 mm |
| Dimension H | 42 mm |
| Dimension t | 1,5 mm |
| Dimension C | 34 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 1,5 mm |
|---|---|
| For pipe diameter, min. | 8 mm |
| For pipe diameter, max. | 12 mm |
| Slot width | 10 mm |
| for rail with slot width (with interval), min. | 16 mm |
| for rail with slot width (with interval), max. | 17 mm |
| Halogen-free | yes |
| Thread | M6 |
| With plastic trough | yes |
| Length of external dimensions | 34 mm |
| Number of cables/pipes | 1 |
| Surface addition | Untreated |
| Material addition | Aluminium |
| Max. Tightening torque | 2 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 12 mm |
| Dimension | 08-12mm |
| Material | Aluminium |
| With counter-trough | no |
| Material of trough | Plastic |
| Material quality of trough | Polypropylene |
| Product series | 2056 / 2058 |
Environmental Data
0,1646 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1646 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1646 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-H1-K-12 ALU
2
8
12
1186402
BS-H1-K-16 ALU
2
12
16
1186409
BS-H1-K-22 ALU
2
16
22
1186416
BS-H1-K-28 ALU
2
22
28
1186422
BS-H1-K-34 ALU
2
28
34
1186429
BS-H1-K-40 ALU
2
34
40
1186436
BS-H1-K-46 ALU
2
40
46
1186442
BS-H1-K-52 ALU
2
46
52
1186449
BS-H1-K-58 ALU
2
52
58
1186456
BS-H1-K-64 ALU
2
58
64
1186462
BS-H1-K-70 ALU
2
64
70
1186469
BS-H1-K-76 ALU
2
70
76
1186476
Clamping range D, min.
Clamping range D, max.
BS-H1-K-12 ALU
Item no.
1186402
Max. Tightening torque
2
Clamping range D, min.
8
Clamping range D, max.
12
BS-H1-K-16 ALU
Item no.
1186409
Max. Tightening torque
2
Clamping range D, min.
12
Clamping range D, max.
16
BS-H1-K-22 ALU
Item no.
1186416
Max. Tightening torque
2
Clamping range D, min.
16
Clamping range D, max.
22
BS-H1-K-28 ALU
Item no.
1186422
Max. Tightening torque
2
Clamping range D, min.
22
Clamping range D, max.
28
BS-H1-K-34 ALU
Item no.
1186429
Max. Tightening torque
2
Clamping range D, min.
28
Clamping range D, max.
34
BS-H1-K-40 ALU
Item no.
1186436
Max. Tightening torque
2
Clamping range D, min.
34
Clamping range D, max.
40
BS-H1-K-46 ALU
Item no.
1186442
Max. Tightening torque
2
Clamping range D, min.
40
Clamping range D, max.
46
BS-H1-K-52 ALU
Item no.
1186449
Max. Tightening torque
2
Clamping range D, min.
46
Clamping range D, max.
52
BS-H1-K-58 ALU
Item no.
1186456
Max. Tightening torque
2
Clamping range D, min.
52
Clamping range D, max.
58
BS-H1-K-64 ALU
Item no.
1186462
Max. Tightening torque
2
Clamping range D, min.
58
Clamping range D, max.
64
BS-H1-K-70 ALU
Item no.
1186469
Max. Tightening torque
2
Clamping range D, min.
64
Clamping range D, max.
70
BS-H1-K-76 ALU
Item no.
1186476
Max. Tightening torque
2
Clamping range D, min.
70
Clamping range D, max.
76
