Clamp clip 2056 H-foot, 1-fold, metal pressure sleeve, FT
Type BS-H1-M-28 FT
Item no. 1186022
EAN 4012196848614



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 100 piece
100piece
piece
Description
Clamp clip with hammerhead foot, metal pressure sleeve with rounded edges to protect the cable. For vertical and horizontal mounting of 1 single cable on a C-profile rail. For a slot width 16–17 mm. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. The counter-sleeve must be ordered separately. In AC circuits the product shall not be used with single core cable in galvanised cable ladders and profile rails because of the inductive heating.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 33 mm |
| Height | 59 mm |
| Dimension L | 34 mm |
| Dimension A | 22,5 mm |
| Dimension B | 33 mm |
| Dimension H | 59 mm |
| Dimension t | 2 mm |
| Dimension C | 28 mm |
| Dimension G (mm) | M6 |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Plate thickness | 2 mm |
| For pipe diameter, min. | 22 mm |
| For pipe diameter, max. | 28 mm |
| Slot width | 10 mm |
| for rail with slot width (with interval), min. | 16 mm |
| for rail with slot width (with interval), max. | 17 mm |
| Halogen-free | yes |
| Thread | M6 |
| With plastic trough | no |
| With metal trough | yes |
| Length of external dimensions | 28 mm |
| Number of cables/pipes | 1 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Clamping range D, min. | 22 mm |
| Clamping range D, max. | 28 mm |
| Dimension | 22-28mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Material of trough | Steel |
| Product series | 2056 / 2058 |
Environmental Data
0,1492 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1492 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1492 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (5)
Certificates (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-H1-M-12 FT
3
8
12
1186002
BS-H1-M-16 FT
3
12
16
1186009
BS-H1-M-22 FT
3
16
22
1186016
BS-H1-M-28 FT
3
22
28
1186022
BS-H1-M-34 FT
3
28
34
1186029
BS-H1-M-40 FT
3
34
40
1186036
BS-H1-M-46 FT
5
40
46
1186042
BS-H1-M-52 FT
5
46
52
1186049
BS-H1-M-58 FT
5
52
58
1186056
BS-H1-M-64 FT
5
58
64
1186062
BS-H1-M-70 FT
5
64
70
1186069
BS-H1-M-76 FT
5
70
76
1186076
BS-H1-M-82 FT
5
76
82
1186082
BS-H1-M-90 FT
5
82
90
1186089
BS-H1-M-100 FT
5
90
100
1186097
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-H1-M-12 FT
Item no.
1186002
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-H1-M-16 FT
Item no.
1186009
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-H1-M-22 FT
Item no.
1186016
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-H1-M-28 FT
Item no.
1186022
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-H1-M-34 FT
Item no.
1186029
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-H1-M-40 FT
Item no.
1186036
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-H1-M-46 FT
Item no.
1186042
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-H1-M-52 FT
Item no.
1186049
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
BS-H1-M-58 FT
Item no.
1186056
Max. Tightening torque
5
Clamping range D, min.
52
Clamping range D, max.
58
BS-H1-M-64 FT
Item no.
1186062
Max. Tightening torque
5
Clamping range D, min.
58
Clamping range D, max.
64
BS-H1-M-70 FT
Item no.
1186069
Max. Tightening torque
5
Clamping range D, min.
64
Clamping range D, max.
70
BS-H1-M-76 FT
Item no.
1186076
Max. Tightening torque
5
Clamping range D, min.
70
Clamping range D, max.
76
BS-H1-M-82 FT
Item no.
1186082
Max. Tightening torque
5
Clamping range D, min.
76
Clamping range D, max.
82
BS-H1-M-90 FT
Item no.
1186089
Max. Tightening torque
5
Clamping range D, min.
82
Clamping range D, max.
90
BS-H1-M-100 FT
Item no.
1186097
Max. Tightening torque
5
Clamping range D, min.
90
Clamping range D, max.
100
