Clamp clip 2056, F foot, single, plastic pressure trough, FT
Type BS-F3-K-12 FT
Item no. 1188201
EAN 4012197405137



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 50 piece
50piece
piece
Description
Clamp clip with F-foot, plastic pressure trough made of polypropylene. For vertical and horizontal mounting of 3 single cables on flat bars. With 1-start screw thread on pressure trough, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for mounting indoors and outdoors. Multiple cables should be separated by double troughs. We recommend the use of a counter-trough. In AC circuits the product shall not be used with single core cable in galvanised cable ladders and profile rails because of the inductive heating.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 17 mm |
| Height | 81 mm |
| Dimension L | 47 mm |
| Dimension A | 22,5 mm |
| Dimension B | 17 mm |
| Dimension H | 81 mm |
| Dimension t | 1,5 mm |
| Dimension C | 34 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 1,5 mm |
|---|---|
| For pipe diameter, min. | 8 mm |
| For pipe diameter, max. | 12 mm |
| Slot width | 10 mm |
| Halogen-free | yes |
| Thread | M6 |
| With plastic trough | yes |
| Length of external dimensions | 34 mm |
| Number of cables/pipes | 3 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Flat profile |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 12 mm |
| Dimension | 8-12mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | 2056 / 2058 |
Environmental Data
0,1666 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1666 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1666 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-F3-K-12 FT
3
8
12
1188201
BS-F3-K-16 FT
3
12
16
1188204
BS-F3-K-22 FT
3
16
22
1188207
BS-F3-K-28 FT
3
22
28
1188210
Clamping range D, min.
Clamping range D, max.
BS-F3-K-12 FT
Item no.
1188201
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-F3-K-16 FT
Item no.
1188204
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-F3-K-22 FT
Item no.
1188207
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-F3-K-28 FT
Item no.
1188210
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
