Clamp clip 2056, F-foot, 2-fold, plastic pressure sleeve, FT
Type BS-F2-K-28 FT
Item no. 1187621
EAN 4012196854219



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 50 piece
50piece
piece
Description
Clamp clip with F-foot, plastic pressure sleeve made of polypropylene. For vertical and horizontal mounting of 2 single cables on flat bars. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. Multiple cables should be separated by double sleeves. We recommend the use of a counter-sleeve. In AC circuits the product shall not be used with single core cable in galvanised cable ladders and profile rails because of the inductive heating.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 33 mm |
| Height | 97 mm |
| Dimension L | 47 mm |
| Dimension A | 22,5 mm |
| Dimension B | 33 mm |
| Dimension H | 97 mm |
| Dimension t | 2 mm |
| Dimension C | 34 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 2 mm |
|---|---|
| For pipe diameter, min. | 22 mm |
| For pipe diameter, max. | 28 mm |
| Slot width | 10 mm |
| Halogen-free | yes |
| Thread | M6 |
| With plastic trough | yes |
| Length of external dimensions | 34 mm |
| Number of cables/pipes | 2 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Flat profile |
| ROHS-conformant | yes |
| Clamping range D, min. | 22 mm |
| Clamping range D, max. | 28 mm |
| Dimension | 22-28mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Material of trough | Plastic |
| Material quality of trough | Polypropylene |
| Product series | 2056 / 2058 |
Environmental Data
0,2429 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2429 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2429 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-F2-K-12 FT
3
8
12
1187603
BS-F2-K-16 FT
3
12
16
1187609
BS-F2-K-22 FT
3
16
22
1187615
BS-F2-K-28 FT
3
22
28
1187621
BS-F2-K-34 FT
3
28
34
1187627
BS-F2-K-40 FT
3
34
40
1187633
BS-F2-K-46 FT
5
40
46
1187639
BS-F2-K-52 FT
5
46
52
1187645
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-F2-K-12 FT
Item no.
1187603
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-F2-K-16 FT
Item no.
1187609
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-F2-K-22 FT
Item no.
1187615
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-F2-K-28 FT
Item no.
1187621
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-F2-K-34 FT
Item no.
1187627
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-F2-K-40 FT
Item no.
1187633
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-F2-K-46 FT
Item no.
1187639
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-F2-K-52 FT
Item no.
1187645
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
