Clamp clip 2056 F-foot, 2-fold, metal pressure sleeve, FT
Type BS-F2-M-22 FT
Item no. 1187415
EAN 4012196853557



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 50 piece
50piece
piece
Description
Clamp clip with F-foot, metal pressure sleeve with rounded edges to protect the cable. For vertical and horizontal mounting of 2 single cables on flat bars. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. Multiple cables should be separated by double sleeves. We recommend the use of a counter-sleeve. In AC circuits the product shall not be used with single core cable in galvanised cable ladders and profile rails because of the inductive heating.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 27 mm |
| Height | 85 mm |
| Dimension L | 46 mm |
| Dimension A | 22,5 mm |
| Dimension B | 27 mm |
| Dimension H | 85 mm |
| Dimension t | 1,5 mm |
| Dimension C | 28 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 1,5 mm |
|---|---|
| For pipe diameter, min. | 16 mm |
| For pipe diameter, max. | 22 mm |
| Slot width | 10 mm |
| Halogen-free | yes |
| Thread | M6 |
| With metal trough | yes |
| Length of external dimensions | 28 mm |
| Number of cables/pipes | 2 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Flat profile |
| ROHS-conformant | yes |
| Clamping range D, min. | 16 mm |
| Clamping range D, max. | 22 mm |
| Dimension | 16-22mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Material of trough | Steel |
| Product series | 2056 / 2058 |
Environmental Data
0,1823 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1823 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1823 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-F2-M-12 FT
3
8
12
1187403
BS-F2-M-16 FT
3
12
16
1187409
BS-F2-M-22 FT
3
16
22
1187415
BS-F2-M-28 FT
3
22
28
1187421
BS-F2-M-34 FT
3
28
34
1187427
BS-F2-M-40 FT
3
34
40
1187433
BS-F2-M-46 FT
5
40
46
1187439
BS-F2-M-52 FT
5
46
52
1187445
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-F2-M-12 FT
Item no.
1187403
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-F2-M-16 FT
Item no.
1187409
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-F2-M-22 FT
Item no.
1187415
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-F2-M-28 FT
Item no.
1187421
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-F2-M-34 FT
Item no.
1187427
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-F2-M-40 FT
Item no.
1187433
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-F2-M-46 FT
Item no.
1187439
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-F2-M-52 FT
Item no.
1187445
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
