Clamp clip 2056 F-foot, 1-fold, plastic pressure sleeve, FT
Type BS-F1-K-40 FT
Item no. 1187632
EAN 4012196854103



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 100 piece
100piece
piece
Description
Clamp clip with F-foot, plastic pressure sleeve made of polypropylene. For vertical and horizontal mounting of 1 single cable on flat bars. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. We recommend the use of a counter-sleeve. In AC circuits the product shall not be used with single core cable in galvanised cable ladders and profile rails because of the inductive heating.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 45 mm |
| Height | 77 mm |
| Dimension L | 35 mm |
| Dimension A | 22,5 mm |
| Dimension B | 45 mm |
| Dimension H | 77 mm |
| Dimension t | 2 mm |
| Dimension C | 34 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 2 mm |
|---|---|
| For pipe diameter, min. | 34 mm |
| For pipe diameter, max. | 40 mm |
| Slot width | 10 mm |
| Halogen-free | yes |
| Thread | M6 |
| With plastic trough | yes |
| Length of external dimensions | 34 mm |
| Number of cables/pipes | 1 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Flat profile |
| ROHS-conformant | yes |
| Clamping range D, min. | 34 mm |
| Clamping range D, max. | 40 mm |
| Dimension | 34-40mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Material of trough | Plastic |
| Material quality of trough | Polypropylene |
| Product series | 2056 / 2058 |
Environmental Data
0,162 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,162 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,162 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-F1-K-12 FT
3
8
12
1187602
BS-F1-K-16 FT
3
12
16
1187608
BS-F1-K-22 FT
3
16
22
1187614
BS-F1-K-28 FT
3
22
28
1187620
BS-F1-K-34 FT
3
28
34
1187626
BS-F1-K-40 FT
3
34
40
1187632
BS-F1-K-46 FT
5
40
46
1187638
BS-F1-K-52 FT
5
46
52
1187644
BS-F1-K-58 FT
5
52
58
1187650
BS-F1-K-64 FT
5
58
64
1187656
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-F1-K-12 FT
Item no.
1187602
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-F1-K-16 FT
Item no.
1187608
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-F1-K-22 FT
Item no.
1187614
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-F1-K-28 FT
Item no.
1187620
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-F1-K-34 FT
Item no.
1187626
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-F1-K-40 FT
Item no.
1187632
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-F1-K-46 FT
Item no.
1187638
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-F1-K-52 FT
Item no.
1187644
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
BS-F1-K-58 FT
Item no.
1187650
Max. Tightening torque
5
Clamping range D, min.
52
Clamping range D, max.
58
BS-F1-K-64 FT
Item no.
1187656
Max. Tightening torque
5
Clamping range D, min.
58
Clamping range D, max.
64
