Clamp clip 2056 F-foot, 1-fold, metal pressure sleeve, FT
Type BS-F1-M-28 FT
Item no. 1187420
EAN 4012196853434



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 100 piece
100piece
piece
Description
Clamp clip with F-foot, metal pressure sleeve with rounded edges to protect the cable. For vertical and horizontal mounting of 1 single cable on flat bars. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. We recommend the use of a counter-sleeve. In AC circuits the product shall not be used with single core cable in galvanised cable ladders and profile rails because of the inductive heating.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 33 mm |
| Height | 64 mm |
| Dimension L | 34 mm |
| Dimension A | 22,5 mm |
| Dimension B | 33 mm |
| Dimension H | 64 mm |
| Dimension t | 2 mm |
| Dimension C | 28 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 2 mm |
|---|---|
| For pipe diameter, min. | 22 mm |
| For pipe diameter, max. | 28 mm |
| Slot width | 10 mm |
| Halogen-free | yes |
| Thread | M6 |
| With metal trough | yes |
| Length of external dimensions | 28 mm |
| Number of cables/pipes | 1 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Flat profile |
| ROHS-conformant | yes |
| Clamping range D, min. | 22 mm |
| Clamping range D, max. | 28 mm |
| Dimension | 22-28mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Material of trough | Steel |
| Product series | 2056 / 2058 |
Environmental Data
0,1596 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1596 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1596 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-F1-M-12 FT
3
8
12
1187402
BS-F1-M-16 FT
3
12
16
1187408
BS-F1-M-22 FT
3
16
22
1187414
BS-F1-M-28 FT
3
22
28
1187420
BS-F1-M-34 FT
3
28
34
1187426
BS-F1-M-40 FT
3
34
40
1187432
BS-F1-M-46 FT
5
40
46
1187438
BS-F1-M-52 FT
5
46
52
1187444
BS-F1-M-58 FT
5
52
58
1187450
BS-F1-M-64 FT
5
58
64
1187456
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-F1-M-12 FT
Item no.
1187402
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-F1-M-16 FT
Item no.
1187408
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-F1-M-22 FT
Item no.
1187414
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-F1-M-28 FT
Item no.
1187420
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-F1-M-34 FT
Item no.
1187426
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-F1-M-40 FT
Item no.
1187432
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-F1-M-46 FT
Item no.
1187438
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-F1-M-52 FT
Item no.
1187444
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
BS-F1-M-58 FT
Item no.
1187450
Max. Tightening torque
5
Clamping range D, min.
52
Clamping range D, max.
58
BS-F1-M-64 FT
Item no.
1187456
Max. Tightening torque
5
Clamping range D, min.
58
Clamping range D, max.
64
