Clamp, A4
Type SB MS 41 M8 A4
Item no. 1124719
EAN 4012196123117



Item no. / Type
1124719 / SB MS 41 M8 A4
Length
118 mm
Width
80 mm
Height
74 mm
Smallest selling unit: 20 piece
20piece
piece
Description
Connection element for two-sided fastening of profile rails to steel girders. Fastening is possible independently of the arrangement of the rail opening. The rail length should be at least the width of the steel beam + 2 x 70 mm.
Always use in pairs for mounting. Can be used with profile rails MS4022, MS4141, MS4142, MS4124.
Always use in pairs for mounting. Can be used with profile rails MS4022, MS4141, MS4142, MS4124.
Technical data
Dimensions
| Length | 118 mm |
|---|---|
| Width | 80 mm |
| Height | 74 mm |
Technical data
| Breaking load | 3,5 kN |
|---|---|
| Max. Tightening torque | 10 Nm |
| ROHS-conformant | yes |
| Flange thickness F max. | 16 mm |
| Material | Stainless steel 1.4571 |
| Product series | Rail system |
Environmental Data
2,0502 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,0502 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,0502 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
SB MS 41 M8 A4
118
80
74
1124719
SB MS 41 M8 A4
Item no.
1124719
Length
118
Width
80
Height
74

