CL2518 profile rail, slot 17 mm, FS, perforated
Type C2518
Item no. 1111640
EAN 4012196255764



Item no. / Type
1111640 / C2518
Length
2000 mm
Width
25 mm
Height
18 mm
Material thickness
1,25 mm
Surface
Strip galvanised
Material
Steel
Smallest selling unit: 2 m
2m
m
Description
Central C profile rail for cable routing, in conjunction with clamp clips with a hammerhead foot. Can also be used as suspension construction for cable support systems.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 25 mm |
| Height | 18 mm |
| Dimension L | 2000 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Slot width | 17 mm |
| Material thickness | 1,25 mm |
| Static value A | 0,67 cm² |
| Static value ly | 0,26 cm⁴ |
| Static value lz | 0,78 cm⁴ |
| Static value Wy | 0,21 cm³ |
| Static value Wz | 0,75 cm³ |
| Profile shape | C profile |
| Type of perforation | Perforated back |
| With perforation | yes |
| Hole shape (ETIM) | Long slot |
| With toothing | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 2000x25x18 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
1,3803 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,3803 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,3803 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Material
Item no.
C2518
2000
25
18
1,25
Strip galvanised
Steel
1111640
C2518
Item no.
1111640
Length
2000
Width
25
Height
18
Material thickness
1,25
Surface
Strip galvanised
Material
Steel
