CL2510 profile rail, 11 mm slot, FS, perforated
Type CL2510P2000FS
Item no. 1108123
EAN 4012195040811



Item no. / Type
1108123 / CL2510P2000FS
Length
2000 mm
Width
25 mm
Height
10 mm
Material thickness
1 mm
Surface
Strip galvanised
Material
Steel
Smallest selling unit: 2 m
2m
m
Description
Light-duty C profile rail for cable routing, in conjunction with series clips or clamp clips with N foot. Can also be used in building of control cabinets.
Perforated, cannot be broken.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 25 mm |
| Height | 10 mm |
| Dimension L | 2000 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Slot width | 11 mm |
| Material thickness | 1 mm |
| Static value A | 0,44 cm² |
| Static value ly | 0,06 cm⁴ |
| Static value lz | 0,44 cm⁴ |
| Static value Wy | 0,12 cm³ |
| Static value Wz | 0,35 cm³ |
| Profile shape | C profile |
| Type of perforation | Perforated back |
| Drill hole spacing, centre | 10 mm |
| With perforation | yes |
| Breakable | no |
| With toothing | no |
| Bundle | 50 m |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 2000x25x10 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,9293 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9293 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,9293 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Material
Item no.
CL2510P2000FS
2000
25
10
1
Strip galvanised
Steel
1108123
CL2510P2000FS
Item no.
1108123
Length
2000
Width
25
Height
10
Material thickness
1
Surface
Strip galvanised
Material
Steel


