Circular band saw for Deskbox DBV
Type DBZ-LS
Item no. 6116994
EAN 4012195875468



Item no. / Type
6116994 / DBZ-LS
Diameter
102 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Circular band saw as a mounting tool for precise installation of a Deskbox of type DBV, drill hole diameter 102 mm.
The ready-for-connection type DBV Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
The ready-for-connection type DBV Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Technical data
Technical data
| Diameter | 102 mm |
|---|---|
| Extendable | yes |
| ROHS-conformant | yes |
| Product series | deskbox |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Diameter
Item no.
DBZ-LS
102
6116994
DBZ-LS
Item no.
6116994
Diameter
102

