Chuck jaw, light-duty TKS FT
Type TKS-L-36 M12 FT
Item no. 6355829
EAN 4012195966029



Item no. / Type
6355829 / TKS-L-36 M12 FT
Height
36 mm
F in kN
10 kN
Smallest selling unit: 25 piece
25piece
piece
Description
Chuck jaw with hexagonal nut for direct fastening of structures to steel girders.
The clamping range of the chuck jaw is limited to the maximum fastening thickness of 36 mm.
Technical data
Dimensions
| Height | 36 mm |
|---|
Technical data
| Thread metric | 12 |
|---|---|
| Bolt | M12 x 80 |
| ROHS-conformant | yes |
| F in kN | 10 kN |
| Dimension | M12x80 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
F in kN
Item no.
TKS-L-36 M12 FT
36
10
6355829
TKS-L-36 M12 FT
Item no.
6355829
Height
36
F in kN
10


