Chuck jaw, light-duty TKS FT
Type TKS-L-36 M8 FT
|Item no. 6355828
|EAN 4012195966012



Item no. / Type
6355828 / TKS-L-36 M8 FT
Height
36 mm
F in kN
10 kN
Smallest selling unit: 50 piece
50piece
piece
Description
Chuck jaw with hexagonal nut for direct fastening of structures to steel girders.
The clamping range of the chuck jaw is limited to the maximum fastening thickness of 36 mm.
Technical data
Dimensions
| Height | 36 mm |
|---|
Technical data
| Thread metric | 8 |
|---|---|
| Bolt | M8 x 80 |
| ROHS-conformant | yes |
| F in kN | 10 kN |
| Dimension | M8x80 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
F in kN
Item no.
TKS-L-36 M8 FT
36
10
6355828
TKS-L-36 M8 FT
Item no.
6355828
Height
36
F in kN
10


