Chuck jaw, light duty TKS FT
Type TKS-L-25 FT
Item no. 6355808
EAN 4012196579075



Item no. / Type
6355808 / TKS-L-25 FT
Height
25 mm
F in kN
10 kN
Smallest selling unit: 10 Pair
10Pair
Pair
Description
Chuck jaw with hexagonal nut for direct fastening of structures to steel girders.
The clamping range of the clamping claw is limited to a maximum of 25 mm.
Technical data
Dimensions
| Height | 25 mm |
|---|
Technical data
| Thread metric | 10 |
|---|---|
| Bolt | M10 x 50 |
| ROHS-conformant | yes |
| F in kN | 10 kN |
| Dimension | M10x50 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,9417 kg CO2e / 2 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9417 kg CO2e / 2 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9417 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Height
F in kN
Item no.
TKS-L-25 FT
25
10
6355808
TKS-L-25 FT
Item no.
6355808
Height
25
F in kN
10


