Chuck jaw, light-duty TKS A4
Type TKS-L36 M12 A4
Item no. 6355837
EAN 4012196045211



Item no. / Type
6355837 / TKS-L36 M12 A4
Height
36 mm
F in kN
10 kN
Smallest selling unit: 1 piece
1piece
piece
Description
Chuck jaw with hexagonal nut for direct fastening of structures to steel girders.
The clamping range of the chuck jaw is limited to the maximum fastening thickness of 36 mm.
Technical data
Dimensions
| Height | 36 mm |
|---|
Technical data
| Thread metric | 12 |
|---|---|
| Bolt | M12 x 80 |
| ROHS-conformant | yes |
| F in kN | 10 kN |
| Dimension | M12x80 |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Height
F in kN
Item no.
TKS-L36 M12 A4
36
10
6355837
TKS-L36 M12 A4
Item no.
6355837
Height
36
F in kN
10


