Chuck jaw, light duty TKS A2
Type TKS-L36 M12 A2
Item no. 6355836
EAN 4012196039548



Item no. / Type
6355836 / TKS-L36 M12 A2
Height
36 mm
F in kN
10 kN
Smallest selling unit: 25 piece
25piece
piece
Description
Chuck jaw with hexagonal nut for direct fastening of structures to steel girders.
The clamping range of the chuck jaw is limited to the maximum fastening thickness of 36 mm.
Technical data
Dimensions
| Height | 36 mm |
|---|
Technical data
| Thread metric | 12 |
|---|---|
| Bolt | M12 x 80 |
| ROHS-conformant | yes |
| F in kN | 10 kN |
| Dimension | M12x80 |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
F in kN
Item no.
TKS-L36 M12 A2
36
10
6355836
TKS-L36 M12 A2
Item no.
6355836
Height
36
F in kN
10


