Chuck jaw, light duty TKH FT
Type TKH-L-25 FT
Item no. 6355812
EAN 4012196579259



Item no. / Type
6355812 / TKH-L-25 FT
Height
25 mm
F in kN
10 kN
Smallest selling unit: 10 Pair
10Pair
Pair
Description
Light-duty chuck jaw with slide nut for fixing profile rails to steel girder flanges.
The clamping range of the chuck jaw is limited to the maximum fastening thickness, 25 mm.
The chuck jaw is used in combination with profile rails of slot width 22 mm.
Technical data
Dimensions
| Height | 25 mm |
|---|
Technical data
| Thread metric | 10 |
|---|---|
| Bolt | M10 x 25 |
| ROHS-conformant | yes |
| F in kN | 10 kN |
| Dimension | M10x50 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,0198 kg CO2e / 2 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0198 kg CO2e / 2 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0198 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
F in kN
Item no.
TKH-L-25 FT
25
10
6355812
TKH-L-25 FT
Item no.
6355812
Height
25
F in kN
10


