Chuck jaw, heavy duty TKH ZL
Type TKH-S-30 ZL
Item no. 6355805
EAN 4012196677702



Item no. / Type
6355805 / TKH-S-30 ZL
Height
30 mm
F in kN
21 kN
Smallest selling unit: 10 Pair
10Pair
Pair
Description
Heavy-duty chuck jaw with slide nut for fastening profile rails to steel girders.
The clamping range of the chuck jaw is limited to the maximum fastening thickness, 30 mm.
The chuck jaw is used in combination with profile rails of slot width 22 mm.
Technical data
Dimensions
| Height | 30 mm |
|---|
Technical data
| Thread metric | 12 |
|---|---|
| Bolt | M12 x 65 |
| ROHS-conformant | yes |
| F in kN | 21 kN |
| Dimension | M12x65 |
| Surface | Zinc slat |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Height
F in kN
Item no.
TKH-S-30 ZL
30
21
6355805
TKH-S-30 ZL
Item no.
6355805
Height
30
F in kN
21


