Chipboard screw, with Torx, panhead, stainless steel
Type OTSP 5,0x50 A4
Item no. 3191026
EAN 4012196621491



Item no. / Type
Dimension L
Head diameter
Dimension D
Smallest selling unit: 100 piece
100piece
piece
Description
Stainless steel wood screw with lens head and Torx drive for fastenings in interior and exterior areas.
Areas of use: Wood, chipboard, plasterboard panels and plastic anchors.
Areas of use: Wood, chipboard, plasterboard panels and plastic anchors.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Dimension L | 50 mm |
| Dimension D | 5 mm |
Technical data
| Diameter | 5 mm |
|---|---|
| Hardened | no |
| Two-compartment | no |
| Screw system | Torx |
| Head shape | Panhead |
| ROHS-conformant | yes |
| Head diameter | 10 mm |
| Drive size | TX 25 |
| Dimension | 5x50mm |
| Surface | Bright, treated |
| Material | Stainless steel |
| Product series | Bolts and hooks |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Head diameter
Dimension D
Item no.
OTSP 3,5x30 A4
30
7
3,5
3191000
OTSP 3,5x40 A4
40
7
3,5
3191002
OTSP 4,0x25 A4
25
8
4
3191006
OTSP 4,0x30 A4
30
8
4
3191008
OTSP 4,0x40 A4
40
8
4
3191010
OTSP 4,0x50 A4
50
8
4
3191012
OTSP 4,5x30 A4
30
9
4,5
3191016
OTSP 4,5x40 A4
40
9
4,5
3191018
OTSP 4,5x50 A4
50
9
4,5
3191020
OTSP 5,0x40 A4
40
10
5
3191024
OTSP 5,0x50 A4
50
10
5
3191026
OTSP 5,0x60 A4
60
10
5
3191028
OTSP 6,0x40 A4
40
12
6
3191032
OTSP 6,0x50 A4
50
12
6
3191034
OTSP 6,0x60 A4
60
12
6
3191036
Dimension L
Head diameter
Dimension D
OTSP 3,5x30 A4
Item no.
3191000
Dimension L
30
Head diameter
7
Dimension D
3,5
OTSP 3,5x40 A4
Item no.
3191002
Dimension L
40
Head diameter
7
Dimension D
3,5
OTSP 4,0x25 A4
Item no.
3191006
Dimension L
25
Head diameter
8
Dimension D
4
OTSP 4,0x30 A4
Item no.
3191008
Dimension L
30
Head diameter
8
Dimension D
4
OTSP 4,0x40 A4
Item no.
3191010
Dimension L
40
Head diameter
8
Dimension D
4
OTSP 4,0x50 A4
Item no.
3191012
Dimension L
50
Head diameter
8
Dimension D
4
OTSP 4,5x30 A4
Item no.
3191016
Dimension L
30
Head diameter
9
Dimension D
4,5
OTSP 4,5x40 A4
Item no.
3191018
Dimension L
40
Head diameter
9
Dimension D
4,5
OTSP 4,5x50 A4
Item no.
3191020
Dimension L
50
Head diameter
9
Dimension D
4,5
OTSP 5,0x40 A4
Item no.
3191024
Dimension L
40
Head diameter
10
Dimension D
5
OTSP 5,0x50 A4
Item no.
3191026
Dimension L
50
Head diameter
10
Dimension D
5
OTSP 5,0x60 A4
Item no.
3191028
Dimension L
60
Head diameter
10
Dimension D
5
OTSP 6,0x40 A4
Item no.
3191032
Dimension L
40
Head diameter
12
Dimension D
6
OTSP 6,0x50 A4
Item no.
3191034
Dimension L
50
Head diameter
12
Dimension D
6
OTSP 6,0x60 A4
Item no.
3191036
Dimension L
60
Head diameter
12
Dimension D
6
