Chequer plate cover DBKR DD
Type DBKR 100 DD
Item no. 6049140
EAN 4012197304676



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Chequer plate cover for the walkable cable tray system, type BKR.
The cover thickness is comprised of 2.0 mm of double strip-galvanised sheet steel and a 1.3 mm chequer height.
Pre-marked break-out openings at a spacing of 100 mm allow retroinstallation of a turn buckle.
When using covers outdoors, additional measures against the influence of wind must be taken.
The cover thickness is comprised of 2.0 mm of double strip-galvanised sheet steel and a 1.3 mm chequer height.
Pre-marked break-out openings at a spacing of 100 mm allow retroinstallation of a turn buckle.
When using covers outdoors, additional measures against the influence of wind must be taken.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 100 mm |
| Height | 13 mm |
| Dimension L | 3000 mm |
| Dimension B | 100 mm |
| Dimension b | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 3,3 mm |
| Number of turn buckles | 0 St. |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | On top |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 100x3000 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
| Product series | BKRS Series |
Environmental Data
5,725 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,725 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 5,725 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (6)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
DBKR 100 DD
3000
100
3,3
6049140
DBKR 200 DD
3000
200
3,3
6049141
DBKR 300 DD
3000
300
3,3
6049142
DBKR 400 DD
3000
400
3,3
6049143
DBKR 500 DD
3000
500
3,3
6049144
DBKR 600 DD
3000
600
3,3
6049145
Width
DBKR 100 DD
Item no.
6049140
Length
3000
Width
100
Plate thickness
3,3
DBKR 200 DD
Item no.
6049141
Length
3000
Width
200
Plate thickness
3,3
DBKR 300 DD
Item no.
6049142
Length
3000
Width
300
Plate thickness
3,3
DBKR 400 DD
Item no.
6049143
Length
3000
Width
400
Plate thickness
3,3
DBKR 500 DD
Item no.
6049144
Length
3000
Width
500
Plate thickness
3,3
DBKR 600 DD
Item no.
6049145
Length
3000
Width
600
Plate thickness
3,3
