Chequer plate cover DBKR
Type DBKR 300 FSK SGB
Item no. 6049099
EAN 4012197308025



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Chequer plate cover for the walkable cable tray system, type BKR.
The cover thickness is comprised of 2.0 mm of strip-galvanised sheet steel and a 1.3 mm chequer height.
Pre-marked break-out openings at a spacing of 100 mm allow retroinstallation of a turn buckle.
When using covers outdoors, additional measures against the influence of wind must be taken.
The cover thickness is comprised of 2.0 mm of strip-galvanised sheet steel and a 1.3 mm chequer height.
Pre-marked break-out openings at a spacing of 100 mm allow retroinstallation of a turn buckle.
When using covers outdoors, additional measures against the influence of wind must be taken.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 300 mm |
| Height | 13 mm |
| Dimension L | 3000 mm |
| Dimension B | 300 mm |
| Dimension b | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 3,3 mm |
| Number of turn buckles | 0 St. |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | On top |
| ROHS-conformant | yes |
| Dimension | 300x3000 |
| Surface | PES50-UDS-S - Polyester/Epoxid/Sichtfläche beschichtet-Ultradünnschicht |
| Material | Steel |
| Colour | signal yellow; RAL 1003 |
Environmental Data
11,5226 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 11,5226 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 11,5226 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
DBKR 100 FSK SGB
3000
100
3,3
6049095
DBKR 200 FSK SGB
3000
200
3,3
6049097
DBKR 300 FSK SGB
3000
300
3,3
6049099
DBKR 400 FSK SGB
3000
400
3,3
6049101
DBKR 500 FSK SGB
3000
500
3,3
6049103
DBKR 600 FSK SGB
3000
600
3,3
6049105
Width
DBKR 100 FSK SGB
Item no.
6049095
Length
3000
Width
100
Plate thickness
3,3
DBKR 200 FSK SGB
Item no.
6049097
Length
3000
Width
200
Plate thickness
3,3
DBKR 300 FSK SGB
Item no.
6049099
Length
3000
Width
300
Plate thickness
3,3
DBKR 400 FSK SGB
Item no.
6049101
Length
3000
Width
400
Plate thickness
3,3
DBKR 500 FSK SGB
Item no.
6049103
Length
3000
Width
500
Plate thickness
3,3
DBKR 600 FSK SGB
Item no.
6049105
Length
3000
Width
600
Plate thickness
3,3
