Chequer plate cover bend 90° FS
Type RBD90 200 BKR FS
Item no. 6049388
EAN 4012197514686



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Chequer plate cover for 90° bend fitting for lockable and screw-on cable trays in indoor areas, to protect cables against damage and soiling. Fastening with pre-mounted turn buckle and through attachment of the section cover. Suitable for all side heights.
Technical data
Dimensions
| Length | 259 mm |
|---|---|
| Width | 259 mm |
| Height | 21 mm |
| Dimension W | 200 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Number of turn buckles | 4 St. |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Horizontal |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B200mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RBD90 100 BKR FS
159
2
6049386
RBD90 200 BKR FS
259
2
6049388
RBD90 300 BKR FS
359
2
6049390
RBD90 400 BKR FS
459
2
6049392
RBD90 500 BKR FS
559
2
6049394
RBD90 600 BKR FS
659
2
6049396
Width
RBD90 100 BKR FS
Item no.
6049386
Width
159
Plate thickness
2
RBD90 200 BKR FS
Item no.
6049388
Width
259
Plate thickness
2
RBD90 300 BKR FS
Item no.
6049390
Width
359
Plate thickness
2
RBD90 400 BKR FS
Item no.
6049392
Width
459
Plate thickness
2
RBD90 500 BKR FS
Item no.
6049394
Width
559
Plate thickness
2
RBD90 600 BKR FS
Item no.
6049396
Width
659
Plate thickness
2
