Chequer plate cover bend 45° FS
Type RBD45 500 BKR FS
Item no. 6049334
EAN 4012197514594



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Chequer plate cover for 45° bend fitting for lockable and screw-on cable trays in indoor areas, to protect cables against damage and soiling. Fastening with pre-mounted turn buckle and through attachment of the section cover. Suitable for all side heights.
Technical data
Dimensions
| Length | 525 mm |
|---|---|
| Width | 500 mm |
| Height | 21 mm |
| Dimension W | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Number of turn buckles | 3 St. |
| Bend (angle) | 45° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Horizontal |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B500mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RBD45 100 BKR FS
100
2
6049326
RBD45 200 BKR FS
200
2
6049328
RBD45 300 BKR FS
300
2
6049330
RBD45 400 BKR FS
400
2
6049332
RBD45 500 BKR FS
500
2
6049334
RBD45 600 BKR FS
600
2
6049336
Width
RBD45 100 BKR FS
Item no.
6049326
Width
100
Plate thickness
2
RBD45 200 BKR FS
Item no.
6049328
Width
200
Plate thickness
2
RBD45 300 BKR FS
Item no.
6049330
Width
300
Plate thickness
2
RBD45 400 BKR FS
Item no.
6049332
Width
400
Plate thickness
2
RBD45 500 BKR FS
Item no.
6049334
Width
500
Plate thickness
2
RBD45 600 BKR FS
Item no.
6049336
Width
600
Plate thickness
2
