Chequer plate cover add-on tee
Type RAAD 400 BKR FS
Item no. 6049476
EAN 4012197514921



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Chequer plate cover for add-on tee fitting for lockable and screw-on cable trays in indoor areas, to protect cables against damage and soiling. Fastening through attachment of the section cover. Suitable for all side heights.
Technical data
Dimensions
| Length | 73 mm |
|---|---|
| Width | 498 mm |
| Height | 13 mm |
| Dimension W | 400 mm |
Technical data
| Wide-span version | no |
|---|---|
| Rustproof steel, pickled | no |
| Number of turn buckles | 0 St. |
| Material thickness | 2 mm |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | On top |
| ROHS-conformant | yes |
| Dimension | B400mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Item no.
RAAD 100 BKR FS
198
6049470
RAAD 200 BKR FS
298
6049472
RAAD 300 BKR FS
398
6049474
RAAD 400 BKR FS
498
6049476
RAAD 500 BKR FS
598
6049478
RAAD 600 BKR FS
698
6049480
Width
RAAD 100 BKR FS
Item no.
6049470
Width
198
RAAD 200 BKR FS
Item no.
6049472
Width
298
RAAD 300 BKR FS
Item no.
6049474
Width
398
RAAD 400 BKR FS
Item no.
6049476
Width
498
RAAD 500 BKR FS
Item no.
6049478
Width
598
RAAD 600 BKR FS
Item no.
6049480
Width
698
