Changeover switch with LED element, 1 module
Type WS-UKL AL1
Item no. 6120942
EAN 4012196570928



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Changeover switch with LED element as a control light, 1-pole, 10 A, 250 V~, with screwless terminals.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Warning light | yes |
|---|---|
| Halogen-free | yes |
| Labelling panel | no |
| Protection rating | IP20 |
| Nominal current | 10 A |
| Nominal voltage | 250 V |
| Depth | 36 mm |
| Surface version | Matt |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | yes |
| Text box/labelling area | no |
| Illumination | yes |
| Circuit type | Changeover switch |
| Lighting function | Checking and orientation |
| Dimension | 10 A, 250 V |
| Material | Polycarbonate |
| Colour | Aluminium painted |
| Product series | Modul 45® Switch |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Warning light
Item no.
WS-UKL RW1
45
yes
6120938
WS-UKL SWGR1
45
yes
6120940
WS-UKL AL1
45
yes
6120942
WS-UKL RW1
Item no.
6120938
Width
45
Warning light
yes
WS-UKL SWGR1
Item no.
6120940
Width
45
Warning light
yes
WS-UKL AL1
Item no.
6120942
Width
45
Warning light
yes

