Changeover switch, 1 module
Type TA-WB RW1
Item no. 6120966
EAN 4012196571024



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Changeover switch, 1-pin, 10 A , 250 V~, with screwless terminals.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 36 mm |
Technical data
| Nominal current | 10 A |
|---|---|
| Nominal voltage | 250 V |
| Depth | 45 mm |
| Surface version | Matt |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 10 A, 250 V |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Product series | Modul 45® Switch |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
TA-WB RW1
6120966
TA-WB SWGR1
6120968
TA-WB AL1
6120970
TA-WB RW1
Item no.
6120966
TA-WB SWGR1
Item no.
6120968
TA-WB AL1
Item no.
6120970

