Changeover switch, 1 module
Type WS-UB SWGR1
Item no. 6120934
EAN 4012196570874



Item no. / Type
Width
Warning light
Smallest selling unit: 1 piece
1piece
piece
Description
Changeover switch 1-pin, 10 A, 250 V~, with screwless terminals.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Warning light | no |
|---|---|
| Halogen-free | yes |
| Labelling panel | no |
| Protection rating | IP20 |
| Nominal current | 10 A |
| Nominal voltage | 250 V |
| Depth | 36 mm |
| Surface version | Matt |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | yes |
| Text box/labelling area | no |
| Illumination | no |
| Circuit type | Changeover switch |
| Dimension | 10 A, 250 V |
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Product series | BlackLine, Modul 45® Switch |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Warning light
Item no.
WS-UB SWGR0.5
22
no
6120922
WS-UKL SWGR0.5
22
yes
6120928
WS-UB SWGR1
45
no
6120934
WS-UKL SWGR1
45
yes
6120940
Width
Warning light
WS-UB SWGR0.5
Item no.
6120922
Width
22
Warning light
no
WS-UKL SWGR0.5
Item no.
6120928
Width
22
Warning light
yes
WS-UB SWGR1
Item no.
6120934
Width
45
Warning light
no
WS-UKL SWGR1
Item no.
6120940
Width
45
Warning light
yes

