Changeover switch, 1 module
Type WS-UB RW1
Item no. 6120932
EAN 4012196570867



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Changeover switch 1-pin, 10 A, 250 V~, with screwless terminals.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Warning light | no |
|---|---|
| Halogen-free | yes |
| Labelling panel | no |
| Protection rating | IP20 |
| Nominal current | 10 A |
| Nominal voltage | 250 V |
| Depth | 36 mm |
| Surface version | Matt |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | yes |
| Text box/labelling area | no |
| Illumination | no |
| Circuit type | Changeover switch |
| Dimension | 10 A, 250 V |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Product series | Modul 45® Switch |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Warning light
Item no.
WS-UB RW1
45
no
6120932
WS-UB SWGR1
45
no
6120934
WS-UB AL1
45
no
6120936
WS-UB RW1
Item no.
6120932
Width
45
Warning light
no
WS-UB SWGR1
Item no.
6120934
Width
45
Warning light
no
WS-UB AL1
Item no.
6120936
Width
45
Warning light
no

