Changeover switch, 1/2 module
Type TA-WB RW0.5
Item no. 6120960
EAN 4012196570966



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Changeover switch, 1-pin, 10 A, 250 V~, with screwless terminals.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 22,5 mm |
|---|---|
| Height | 45 mm |
Technical data
| Nominal current | 10 A |
|---|---|
| Nominal voltage | 250 V |
| Depth | 36 mm |
| Surface version | Matt |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 10 A, 250 V |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Product series | Modul 45® Switch |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
TA-WB RW0.5
6120960
TA-WB SWGR0.5
6120962
TA-WB AL0.5
6120964
TA-WB RW0.5
Item no.
6120960
TA-WB SWGR0.5
Item no.
6120962
TA-WB AL0.5
Item no.
6120964

