Centre suspension mesh cable tray FT
Type GMA M10 FT
Item no. 6015255
EAN 4012196942619



Item no. / Type
Length
Width
Hole diameter
Smallest selling unit: 25 piece
25piece
piece
Description
Two-part centre suspension of mesh cable trays.
When filling with cables, please ensure an even distribution. The maximum recommended mesh cable tray width is 200 mm.
Technical data
Dimensions
| Length | 65 mm |
|---|---|
| Width | 40 mm |
| Height | 6,5 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Adjustable | no |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Hole diameter | 11 mm |
| Version for | Suspended |
| ROHS-conformant | yes |
| Dimension | 60x40 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,1975 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1975 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1975 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Hole diameter
Colour
Item no.
GMA M6 FT
65
40
7
zinc
6015224
GMA M8 FT
65
40
9
zinc
6015243
GMA M10 FT
65
40
11
zinc
6015255
Hole diameter
GMA M6 FT
Item no.
6015224
Length
65
Width
40
Hole diameter
7
Colour
zinc
GMA M8 FT
Item no.
6015243
Length
65
Width
40
Hole diameter
9
Colour
zinc
GMA M10 FT
Item no.
6015255
Length
65
Width
40
Hole diameter
11
Colour
zinc


