Centre suspension mesh cable tray FS
Type GMS 170 FS
Item no. 6015400
EAN 4012196940875



Item no. / Type
Length
Width
Dimension B
Hole diameter
Smallest selling unit: 25 piece
25piece
piece
Description
Centre suspension including clamping piece for mesh cable tray suspensions.
Technical data
Dimensions
| Length | 35 mm |
|---|---|
| Width | 170 mm |
| Height | 18 mm |
| Dimension B | 170 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| for width min. | 170 |
| for width max. | 170 mm |
| Adjustable | no |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Hole diameter | 11 mm |
| Suitable for metric threaded rod | 10 |
| Version for | Suspended |
| ROHS-conformant | yes |
| Dimension | B170mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,5877 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5877 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5877 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (3)
Certificates (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Dimension B
Hole diameter
Colour
Item no.
GMS 170 FS
35
170
170
11
zinc
6015400
GMS 270 FS
35
270
270
11
zinc
6015402
GMS 370 FS
35
370
370
11
zinc
6015404
GMS 470 FS
35
470
470
11
zinc
6015406
GMS 570 FS
35
570
570
11
zinc
6015408
Width
Dimension B
GMS 170 FS
Item no.
6015400
Length
35
Width
170
Dimension B
170
Hole diameter
11
Colour
zinc
GMS 270 FS
Item no.
6015402
Length
35
Width
270
Dimension B
270
Hole diameter
11
Colour
zinc
GMS 370 FS
Item no.
6015404
Length
35
Width
370
Dimension B
370
Hole diameter
11
Colour
zinc
GMS 470 FS
Item no.
6015406
Length
35
Width
470
Dimension B
470
Hole diameter
11
Colour
zinc
GMS 570 FS
Item no.
6015408
Length
35
Width
570
Dimension B
570
Hole diameter
11
Colour
zinc



