Centre suspension for luminaire support tray, FT
Type MAH LTR FT
Item no. 6358812
EAN 4012195671299



Item no. / Type
6358812 / MAH LTR FT
Width
75 mm
Colour
zinc
Smallest selling unit: 25 piece
25piece
piece
Description
Central hanger for luminaire support tray, type LTR, for threaded rod and chain suspension.
The central hanger can be used with all cable trays of width 75 mm and side height 60 mm.
Technical data
Dimensions
| Width | 75 mm |
|---|---|
| Dimension b | 75 mm |
Technical data
| Material thickness | 2 mm |
|---|---|
| for width min. | 75 |
| for width max. | 75 mm |
| Suitable for metric threaded rod | 10 |
| ROHS-conformant | yes |
| F in kN | 0,8 kN |
| Dimension | 50x70x85 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | LTR Series |
Environmental Data
0,3606 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3606 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3606 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
MAH LTR FT
75
zinc
6358812
MAH LTR FT
Item no.
6358812
Width
75
Colour
zinc

