Centre suspension for cable trays with rolled side rail FS
Type MAH 075 FS
Item no. 6358510
EAN 4012196874699



Item no. / Type
Length
Width
Dimension B
Hole diameter
Smallest selling unit: 1 piece
1piece
piece
Description
Centre suspension for cable trays for attachment from the side rail of the cable tray.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 75 mm |
| Height | 39,5 mm |
| Dimension B | 72 mm |
| Dimension B1 | 51 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| for width min. | 75 |
| for width max. | 75 mm |
| Adjustable | no |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hole diameter | 8,5 mm |
| Suitable for metric threaded rod | 8 |
| Version for | Suspended |
| ROHS-conformant | yes |
| Dimension | B70mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,1887 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1887 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1887 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Dimension B
Hole diameter
Colour
Item no.
MAH 050 FS
40
50
47
8,5
zinc
6358500
MAH 075 FS
40
75
72
8,5
zinc
6358510
MAH 100 FS
40
100
97
8,5
zinc
6358527
MAH 150 FS
40
150
147
8,5
zinc
6358535
MAH 200 FS
40
200
197
8,5
zinc
6358543
Width
Dimension B
MAH 050 FS
Item no.
6358500
Length
40
Width
50
Dimension B
47
Hole diameter
8,5
Colour
zinc
MAH 075 FS
Item no.
6358510
Length
40
Width
75
Dimension B
72
Hole diameter
8,5
Colour
zinc
MAH 100 FS
Item no.
6358527
Length
40
Width
100
Dimension B
97
Hole diameter
8,5
Colour
zinc
MAH 150 FS
Item no.
6358535
Length
40
Width
150
Dimension B
147
Hole diameter
8,5
Colour
zinc
MAH 200 FS
Item no.
6358543
Length
40
Width
200
Dimension B
197
Hole diameter
8,5
Colour
zinc

