Centre suspension for cable tray, side height 60 mm, black
Type MAH 60 200 FSKSW
Item no. 6358742
EAN 4012197445041



Item no. / Type
Length
Width
Dimension B
Hole diameter
Height
for width max.
Smallest selling unit: 1 piece
1piece
piece
Description
Centre suspension for cable trays with rolled side rail of side height 60 mm. Black coated.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 200 mm |
| Height | 57 mm |
| Dimension B | 195 mm |
| Dimension b | 184 mm |
| Dimension B1 | 184 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| for width min. | 200 |
| for width max. | 200 mm |
| Adjustable | no |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hole diameter | 10,5 mm |
| Suitable for metric threaded rod | 10 |
| Version for | Suspended |
| ROHS-conformant | yes |
| F in kN | 0,2 kN |
| Dimension | B200mm |
| Surface | PES135 - Polyester |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, EKS Series, IKS Series, MKSM Series, MKS Series, RKSM Series, RKS Series, SKSM Series, SKS Series |
Environmental Data
0,0086 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0086 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0086 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 3141540
Threaded rod, 1 metre, blackType
TR M10 1M BR
Smallest selling unit: 10 piece
10piece
piece

Item no. 3141542
Threaded rod, 2 metres, blackType
TR M10 2M BR
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Dimension B
Hole diameter
Colour
Height
for width max.
F in kN ceiling
Item no.
MAH 60 100 FSKSW
40
100
94
10,5
Jet black; RAL 9005
6358740
MAH 60 200 FSKSW
40
200
195
10,5
Jet black; RAL 9005
6358742
MAH 60 300 FSKSW
40
300
295
10,5
Jet black; RAL 9005
6358744
MAH 60 400 FSKSW
40
400
395
10,5
Jet black; RAL 9005
6358746
AHB 100 FTK SW
30
127
11
Jet black; RAL 9005
180
100
0,6
6363875
AHB 200 FTK SW
30
231
11
Jet black; RAL 9005
180
200
0,6
6363877
AHB 300 FTK SW
30
331
11
Jet black; RAL 9005
180
300
0,35
6363878
AHB 400 FTK SW
30
431
11
Jet black; RAL 9005
180
400
0,2
6363879
Length
Width
Dimension B
Hole diameter
for width max.
F in kN ceiling
MAH 60 100 FSKSW
Item no.
6358740
Length
40
Width
100
Dimension B
94
Hole diameter
10,5
Colour
Jet black; RAL 9005
MAH 60 200 FSKSW
Item no.
6358742
Length
40
Width
200
Dimension B
195
Hole diameter
10,5
Colour
Jet black; RAL 9005
MAH 60 300 FSKSW
Item no.
6358744
Length
40
Width
300
Dimension B
295
Hole diameter
10,5
Colour
Jet black; RAL 9005
MAH 60 400 FSKSW
Item no.
6358746
Length
40
Width
400
Dimension B
395
Hole diameter
10,5
Colour
Jet black; RAL 9005
AHB 100 FTK SW
Item no.
6363875
Length
30
Width
127
Height
180
for width max.
100
Hole diameter
11
F in kN ceiling
0,6
Colour
Jet black; RAL 9005
AHB 200 FTK SW
Item no.
6363877
Length
30
Width
231
Height
180
for width max.
200
Hole diameter
11
F in kN ceiling
0,6
Colour
Jet black; RAL 9005
AHB 300 FTK SW
Item no.
6363878
Length
30
Width
331
Height
180
for width max.
300
Hole diameter
11
F in kN ceiling
0,35
Colour
Jet black; RAL 9005
AHB 400 FTK SW
Item no.
6363879
Length
30
Width
431
Height
180
for width max.
400
Hole diameter
11
F in kN ceiling
0,2
Colour
Jet black; RAL 9005
