Centre suspension, cable ladder
Type MAHL 500 FT
Item no. 6358683
EAN 4012196881352



Item no. / Type
Length
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Centre suspension for cable ladders.
On filling, please ensure an even load distribution (no one-sided filling).
Technical data
Dimensions
| Length | 80 mm |
|---|---|
| Width | 500 mm |
| Height | 15 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Adjustable | no |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Suitable for metric threaded rod | 12 |
| Version for | Suspended |
| Tray fastening | Screw-on |
| ROHS-conformant | yes |
| Dimension | B500mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
2,7981 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,7981 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,7981 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Colour
Item no.
MAHL 200 FT
80
200
zinc
6358659
MAHL 300 FT
80
300
zinc
6358667
MAHL 400 FT
80
400
zinc
6358675
MAHL 500 FT
80
500
zinc
6358683
MAHL 600 FT
80
600
zinc
6358687
Width
MAHL 200 FT
Item no.
6358659
Length
80
Width
200
Colour
zinc
MAHL 300 FT
Item no.
6358667
Length
80
Width
300
Colour
zinc
MAHL 400 FT
Item no.
6358675
Length
80
Width
400
Colour
zinc
MAHL 500 FT
Item no.
6358683
Length
80
Width
500
Colour
zinc
MAHL 600 FT
Item no.
6358687
Length
80
Width
600
Colour
zinc


