Ceiling profile clamp, with threaded bolt
Type SPC M6x9
|Item no. 1488601
|EAN 4012197380625



Item no. / Type
Thread
Smallest selling unit: 100 piece
100piece
piece
Description
Ceiling profile clamp with threaded bolt for individual mounting solutions on suspended ceilings. Suitable for support profiles with a width of 25 mm, fastening by clamping
Technical data
Dimensions
| Length | 38 mm |
|---|---|
| Width | 30 mm |
| Height | 16 mm |
| Dimension H | 16 mm |
Technical data
| Thread metric | 6 |
|---|---|
| Thread | M6x9 |
| Hinged | no |
| Hinge, adjustable | no |
| Breaking load | 0,22 kN |
| ROHS-conformant | yes |
| Fastening type | Clamp |
| Connection type/component | Thread |
| Flange thickness F min. | 1 mm |
| Flange thickness F max. | 1,5 mm |
| Dimension | M6x9mm |
| Surface | Zinc slat |
| Material | Steel |
| Colour | zinc |
| Product series | Support clamp |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Item no.
SPC M6x9
M6x9
1488601
SPC M6x16
M6x16
1488603
SPC M6x25
M6x25
1488605
Thread
SPC M6x9
Item no.
1488601
Thread
M6x9
SPC M6x16
Item no.
1488603
Thread
M6x16
SPC M6x25
Item no.
1488605
Thread
M6x25
