Ceiling panel for pole profile
Type DBP130130RW
|Item no. 6286825
|EAN 4012196784622



Item no. / Type
Length
Width
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Ceiling rosette for tidy closure of the pole penetration in the ceiling. Suitable for service pole, type ISS130130.
Technical data
Dimensions
| Length | 192 mm |
|---|---|
| Width | 192 mm |
| Height | 2 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Type of accessory | Rosette |
| Dimension | 192x192x2 |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | ISS |
Environmental Data
1,303 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,303 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,303 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Colour
Item no.
DBP130130RW
192
192
Pure white; RAL 9010
6286825
DBP130130WA
192
192
White aluminium; RAL 9006
6286826
Colour
DBP130130RW
Item no.
6286825
Length
192
Width
192
Colour
Pure white; RAL 9010
DBP130130WA
Item no.
6286826
Length
192
Width
192
Colour
White aluminium; RAL 9006

