Ceiling panel for ISSDM45
Type ISSDBDM45RW
|Item no. 6290387
|EAN 4012195817079



Item no. / Type
6290387 / ISSDBDM45RW
Length
187 mm
Width
137 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Ceiling rosette for tidy closure of the pole penetration, type ISSDM45, in the ceiling.
Technical data
Dimensions
| Length | 187 mm |
|---|---|
| Width | 137 mm |
| Height | 2 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Type of accessory | Rosette |
| Dimension | 187x137x2 |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | ISS |
Environmental Data
1,1108 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1108 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1108 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Colour
Item no.
ISSDBDM45RW
187
137
Pure white; RAL 9010
6290387
ISSDBDM45RW
Item no.
6290387
Length
187
Width
137
Colour
Pure white; RAL 9010

