Ceiling outlet
Type 510
Item no. 2236028
EAN 4012195221173



Item no. / Type
2236028 / 510
Smallest selling unit: 100 piece
100piece
piece
Description
Ceiling outlet 25.3 x 5 mm
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| No. of entries | 1 |
| Outlet length | 25,3 mm |
| Outlet width | 5 mm |
| With anchor and hook screw | no |
| Cable version | Flat webbed cable |
| With hook screw | no |
| ROHS-conformant | yes |
| Mounting type | With anchor |
| Dimension | 25,3x5mm |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | Cable and pipe fastening |
Environmental Data
0,0092 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0092 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0092 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
510
2236028
510
Item no.
2236028

