Ceiling hook
Type 2081 K M6
Item no. 3460061
EAN 4012195305958



Item no. / Type
3460061 / 2081 K M6
Thread
M6
Breaking load
0,65 kN
Smallest selling unit: 100 piece
100piece
piece
Description
M6 ceiling hook
Technical data
Dimensions
| Length | 27,5 mm |
|---|
Technical data
| Diameter | 10 mm |
|---|---|
| Thread | M6 |
| Breaking load | 0,65 kN |
| ROHS-conformant | yes |
| Thread length | 9 mm |
| hook diameter | 9 mm |
| Dimension | M6 |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Bolts and hooks |
Environmental Data
0,0245 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0245 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0245 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Breaking load
Item no.
2081 K M6
M6
0,65
3460061
2081 K M6
Item no.
3460061
Thread
M6
Breaking load
0,65
