Ceiling hook
Type 867 M5X125 G
Item no. 3470148
EAN 4012195309253



Item no. / Type
Dimension L
Thread
Breaking load
Smallest selling unit: 100 piece
100piece
piece
Description
Ceiling hook M5 x 125 mm
Technical data
Dimensions
| Length | 125 mm |
|---|---|
| Dimension L | 90 mm |
| Dimension d Ø | 4,3 mm |
Technical data
| Thread | M5 |
|---|---|
| Plastic-covered | no |
| Breaking load | 0,4 kN |
| ROHS-conformant | yes |
| Thread length | 90 mm |
| hook diameter | 16 mm |
| Dimension | M5x125mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Bolts and hooks |
Environmental Data
0,0417 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0417 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0417 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Thread
Breaking load
Item no.
867 M5X125 G
90
M5
0,4
3470148
867 M6X 95 G
55
M6
0,8
3470210
867 M6X125 G
85
M6
0,8
3470237
Dimension L
Thread
Breaking load
867 M5X125 G
Item no.
3470148
Dimension L
90
Thread
M5
Breaking load
0,4
867 M6X 95 G
Item no.
3470210
Dimension L
55
Thread
M6
Breaking load
0,8
867 M6X125 G
Item no.
3470237
Dimension L
85
Thread
M6
Breaking load
0,8
