Ceiling hook
Type 948 TG6
Item no. 3453820
EAN 4012195513315



Item no. / Type
3453820 / 948 TG6
Dimension L
70 mm
Thread
M6
Breaking load
1 kN
Dimension L1
46 mm
Material diameter
6 mm
Smallest selling unit: 25 piece
25piece
piece
Description
Tightly wound ceiling hook. Including two large washers Ø18 mm and M6 nuts.
Technical data
Dimensions
| Length | 70 mm |
|---|---|
| Dimension L | 70 mm |
| Dimension d | 6 mm |
| Dimension L1 | 46 mm |
| Dimension d Ø | 13 mm |
Technical data
| Washer Ø | 18 mm |
|---|---|
| Thread | M6 |
| Plastic-covered | no |
| Breaking load | 1 kN |
| ROHS-conformant | yes |
| Thread length | 40 mm |
| hook diameter | 13 mm |
| Material diameter | 6 mm |
| Dimension | M6x70mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Bolts and hooks |
Environmental Data
0,0975 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0975 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0975 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (5)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Thread
Breaking load
Dimension L1
Material diameter
Item no.
948 TG6
70
M6
1
46
6
3453820
948 TG6
Item no.
3453820
Dimension L
70
Thread
M6
Breaking load
1
Dimension L1
46
Material diameter
6
