Ceiling fastening for service poles
Type ISS160160DB WA
Item no. 6290436
EAN 4012196191529



Item no. / Type
6290436 / ISS160160DB WA
Length
403 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Ceiling fastening for fixing the ISS service pole to the ceiling. The scope of delivery comprises of two U-shaped profiles made from 3 mm sheet steel, the fastening plate for the ceiling and the required installation accessories, including the groove rail. The ceiling fastening can be height-adjusted on the pole profile.
Technical data
Dimensions
| Length | 403 mm |
|---|---|
| Width | 250 mm |
| Height | 250 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protection rating | IP30 |
| Protection rating IK code | IK10 |
| ROHS-conformant | yes |
| Fastening type | Bolts |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 403x250x250 |
| Material | Steel |
| Colour | White aluminium; RAL 9006 |
| Product series | ISS |
Environmental Data
19,3012 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 19,3012 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 19,3012 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
ISS160160DB WA
403
6290436
ISS160160DB WA
Item no.
6290436
Length
403

