Ceiling bracket K6 FS
Type K 6 101 FS
|Item no. 6343090
|EAN 4012196190393



Item no. / Type
6343090 / K 6 101 FS
Smallest selling unit: 40 piece
40piece
piece
Description
Ceiling bracket for fixing to suspension profile, type AP 45, also usable as universal bracket.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 52 mm |
| Height | 52 mm |
Technical data
| Dimension | 52x52 |
|---|---|
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,1925 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1925 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1925 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
K 6 101 FS
6343090
K 6 101 FS
Item no.
6343090

