Ceiling bracket K6 A2
Type K 6 101 A2
Item no. 6016391
EAN 4012196012978



Item no. / Type
6016391 / K 6 101 A2
Smallest selling unit: 20 piece
20piece
piece
Description
Ceiling bracket for universal fixing to ceiling and wall, or on suspension profile type AP 45.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 52 mm |
| Height | 52 mm |
Technical data
| Dimension | 52x52 |
|---|---|
| ROHS-conformant | yes |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
0,4142 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4142 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4142 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
K 6 101 A2
6016391
K 6 101 A2
Item no.
6016391


