Ceiling bracket Ft
Type DB FT
Item no. 6356109
EAN 4012196195671


Item no. / Type
6356109 / DB FT
Smallest selling unit: 20 piece
20piece
piece
Description
Ceiling bracket for threaded rod suspension.
Technical data
Dimensions
| Length | 80 mm |
|---|---|
| Width | 40 mm |
| Height | 40 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Adjustable | no |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Hinged | no |
| ROHS-conformant | yes |
| Dimension | 80x40 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,3641 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3641 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3641 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (4)
Product images (1)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
DB FT
6356109
DB FT
Item no.
6356109

