Ceiling bracket A4
Type DB A4
Item no. 6356113
EAN 4012195991830


Item no. / Type
6356113 / DB A4
Smallest selling unit: 10 piece
10piece
piece
Description
Ceiling bracket for threaded rod suspension.
Technical data
Dimensions
| Length | 80 mm |
|---|---|
| Width | 40 mm |
| Height | 40 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 80x40 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
1,0759 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0759 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0759 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (3)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
DB A4
6356113
DB A4
Item no.
6356113

