Ceiling bracket 13 FT
Type AHB 100 13 FT
Item no. 6363904
EAN 4012196871506



Item no. / Type
Width
Height
for width max.
Hole diameter
F in kN ceiling
Smallest selling unit: 1 piece
1piece
piece
Description
Suspension bracket for cable support systems to fasten directly under the ceiling or as a suspension with threaded rods M10.
Technical data
Dimensions
| Width | 127 mm |
|---|---|
| Height | 130 mm |
| Dimension W | 115 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Material thickness | 6 mm |
| for width min. | 100 |
| for width max. | 100 mm |
| Adjustable | no |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hole diameter | 11 mm |
| Suitable for metric threaded rod | 10 |
| Version for | Suspension bracket (C clamp) |
| Tray fastening | Screw-on |
| ROHS-conformant | yes |
| F in kN ceiling | 0,6 kN |
| Dimension | B100mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,0863 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0863 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0863 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
for width max.
Hole diameter
F in kN ceiling
Colour
Item no.
AHB 150 13 FT
181
130
150
11
0,7
zinc
6363908
AHB 400 13 FT
431
130
400
11
0,2
zinc
6363947
AHB 100 13 FT
127
130
100
11
0,6
zinc
6363904
AHB 200 13 FT
231
130
200
11
0,6
zinc
6363912
AHB 300 13 FT
331
130
300
11
0,35
zinc
6363939
Width
for width max.
F in kN ceiling
AHB 150 13 FT
Item no.
6363908
Width
181
Height
130
for width max.
150
Hole diameter
11
F in kN ceiling
0,7
Colour
zinc
AHB 400 13 FT
Item no.
6363947
Width
431
Height
130
for width max.
400
Hole diameter
11
F in kN ceiling
0,2
Colour
zinc
AHB 100 13 FT
Item no.
6363904
Width
127
Height
130
for width max.
100
Hole diameter
11
F in kN ceiling
0,6
Colour
zinc
AHB 200 13 FT
Item no.
6363912
Width
231
Height
130
for width max.
200
Hole diameter
11
F in kN ceiling
0,6
Colour
zinc
AHB 300 13 FT
Item no.
6363939
Width
331
Height
130
for width max.
300
Hole diameter
11
F in kN ceiling
0,35
Colour
zinc
