CEE socket unit, single, 32 A
Type 71GDCEE32
Item no. 6119485
EAN 4012196609994



Item no. / Type
6119485 / 71GDCEE32
Smallest selling unit: 1 piece
1piece
piece
Description
Accessory mounting box CEE, single, 32 A.
Scope of delivery:
- 1 front-locking accessory mounting box for 4-point fastening track of 52 x 52 mm to 70 x 70 mm
- 1 cover frame in pure white for hiding the fastening technology
- 2 external strain reliefs for jacketed cables of up to Ø 18 mm
- 2 sash locks for optional fastening to trunking bases with C rail
- 1 CEE socket 32 A with mounting accessories
For installation in Rapid 80 device installation trunking and ISS service poles.
Scope of delivery:
- 1 front-locking accessory mounting box for 4-point fastening track of 52 x 52 mm to 70 x 70 mm
- 1 cover frame in pure white for hiding the fastening technology
- 2 external strain reliefs for jacketed cables of up to Ø 18 mm
- 2 sash locks for optional fastening to trunking bases with C rail
- 1 CEE socket 32 A with mounting accessories
For installation in Rapid 80 device installation trunking and ISS service poles.
Technical data
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 1 |
| Strain relief option | yes |
| With connection compartment | yes |
| Fastening track | Other |
| ROHS-conformant | Exempt |
| Version for | Closed |
| Dimension | 118x98x125 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Product series | Modul 45® Cover |
Environmental Data
0,8718 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8718 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8718 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
71GDCEE32
6119485
71GDCEE32
Item no.
6119485

